Recommended for specialist furnace coolant applications in electrical steel industries and other non-conductive applications. Engineered with specially developed carbon free tube and cover that meet service requirements of low leakage current (less than 20 micro A at 6 KV DC).
Product # | 3201-2617 |
---|---|
Description | GATR 24 CARBON FREE HOSE |
Vacuum (In. Hg) | 20 |
Minimum Bend Radius (in) | 8 |
Minimum Bend Radius (mm) | 203 |
Min. Burst Pressure (psi) | 1000 |
Inside Diameter (in) | 1.50 |
Inside Diameter (mm) | 38.10 |
Temperature Range | -40°C to +95°C |
Outside Diameter (mm) | 53.6 |
Construction: Cover | Green, specially compounded Nitrile. |
---|---|
Construction: Reinforcement | High-tenacity synthetic yarn. |
Construction: Tube | Gray, modified synthetic rubber. |
Weight (lbs.) |
---|