Recommended for conveying dilute chemicals e.g Alum Liquor, Caustic Soda, Lime Solutions, Dilute Hydrochloric Acid, Dilute Sulphuric acid etc. (Ref. Gates Chemical resistance table or Gates representative for further information).
Product # | 4696-0257 |
---|---|
Description | GATR 24 GREENLINE CHEMICALX30M |
Vacuum (In. Hg) | 10 |
Minimum Bend Radius (in) | 10 |
Minimum Bend Radius (mm) | 254 |
Min. Burst Pressure (psi) | 600 |
Inside Diameter (in) | 1.50 |
Inside Diameter (mm) | 38.10 |
Temperature Range | -40°C to +100°C |
Outside Diameter (mm) | 52 |
Construction: Cover | Black, specially compounded EPDM. |
---|---|
Construction: Reinforcement | High-tenacity synthetic yarn. |
Construction: Tube | Black, specially compounded EPDM. |
Weight (lbs.) |
---|