Recommended for conveying dilute chemicals e.g Alum Liquor, Caustic Soda, Lime Solutions, Dilute Hydrochloric Acid, Dilute Sulphuric acid etc. (Ref. Gates Chemical resistance table or Gates representative for further information).
| Product # | 4696-0256 |
|---|---|
| Description | GATR 32 GREENLINE CHEMICALX30M |
| Vacuum (In. Hg) | 4 |
| Minimum Bend Radius (in) | 14 |
| Minimum Bend Radius (mm) | 355 |
| Min. Burst Pressure (psi) | 600 |
| Inside Diameter (in) | 2 |
| Inside Diameter (mm) | 50.80 |
| Temperature Range | -40°C to +100°C |
| Outside Diameter (mm) | 68 |
| Construction: Cover | Black, specially compounded EPDM. |
|---|---|
| Construction: Reinforcement | High-tenacity synthetic yarn. |
| Construction: Tube | Black, specially compounded EPDM. |
| Weight (lbs.) |
|---|