Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All GlobalSpiral™ Plus Couplings

    24GSP-24FJX

    Product # 7347-8245

    Gates® GlobalSpiral™ no-skive coupling design provides superior performance for extremely high-pressure, high-impulse spiral-wire hydraulic hose applications. The innovative two-piece, no-skive design allows for fast, tailor made assemblies. Eliminating the skiving process drastically reduces assembly time, labor, odor, fabrication errors and contamination of the fluid power system. Maximum application coverage - GlobalSpiral™ couplings are available in more than 80 thread configurations, so finding the right fit for your assembly has never been easier. GlobalSpiral™ thread ends are able to handle working pressures up to 6,000 psi. Coated with TuffCoat™ plating - more than five times better corrosion resistance than SAE ASTMB117 specification.

    • Unique bite-the-wire crimp design allows for improved coupling retention and blow-off prevention.
    • Reduces parts inventory by 30% since only one stem is required for all spiral-wire hose types.
    • Surpasses one million impulse cycles.