Gates™ Global Braid couplings are designed to be compatible with Gates braided and textile hoses.
Product # | 7204-2019 |
---|---|
Description | 10GB-8FFORX |
H1 Stem Hex (in) | 0.945 |
H1 Stem Hex (mm) | 24 |
H2 Nut Hex (in) | 0.945 |
H2 Nut Hex (mm) | 24 |
C Cutoff (in) | 1.594 |
C Cutoff (mm) | 40.5 |
L Length (in) | 3.071 |
L Length (mm) | 78 |
Hose Inside Diameter (in) | 0.625 |
Hose Inside Diameter (mm) | 15.9 |
Inside Diameter (in) | 0.625 |
Inside Diameter (mm) | 15.9 |
Weight (lbs.) |
---|