Recommended for high impulse and tight bend radius application. Gates Proprietary hose mainly used for backhoe loader, other construction and earth moving applications. Reinforcement is 2 braids of high tensile steel wire. Recommended Couplings: PCK.
Product # | 4657-8743 |
---|---|
Description | GATR 4 BHL X-TRA HOSE |
Minimum Bend Radius (in) | 2 |
Minimum Bend Radius (mm) | 50.8 |
Min. Burst Pressure (psi) | 20300 |
Inside Diameter (in) | 0.25 |
Inside Diameter (mm) | 6.35 |
Temperature Range | -40°C to +100°C |
Outside Diameter (in) | 0.6 |
Outside Diameter (mm) | 15.1 |
Coupling Recommendation | PCK |
---|
Construction: Cover | Specially modified synthetic rubber |
---|---|
Construction: Reinforcement | 2 braids of high-tensile steel wire. |
Construction: Tube | Nitrile Black |
Weight (lbs.) |
---|