Recommended for pressurized hot oil return lines and rotary oil/air compressor lines. Meets the requirements of DOT FMVSS 106-74, SAE J1402. Recommended Couplings: G (6- 20), GSP (-24 and -32) and GL (-40 and-48).
Product # | 4657-0204 |
---|---|
Description | GATR 24 MEGATECH ACR HOT OIL / AIR RETURN LINE HOSE |
Minimum Bend Radius (in) | 15 |
Minimum Bend Radius (mm) | 381 |
Min. Burst Pressure (psi) | 2000 |
Inside Diameter (in) | 1.50 |
Inside Diameter (mm) | 38.10 |
Temperature Range | -40°C to +149°C |
Outside Diameter (in) | 1.9 |
Outside Diameter (mm) | 49.4 |
Construction: Cover | Black, oil and abrasion resistant polyster braid. Flame resistant "US MSHA 2 G"( Nitrile). |
---|---|
Construction: Reinforcement | One braid of high-tensile steel wire. |
Construction: Tube | Black, specifically compounded for temperature and chemical resistance (CPE) |
Weight (lbs.) |
---|