Recommended for multi-purpose high-pressure, high-temperature, air compressor lines, petroleum-base or phosphate ester hydraulic fluid supply lines. Meets or exceeds the requirements of SAE 100R2 and SAE 100R2 Type S. Recommended Couplings: GlobalSpiral™ Plus (-24 and -32), MegaCrimp™ Couplings (-20), Stainless Steel B Couplings (-24 and -32).
Product # | 4657-4786 |
---|---|
Description | GATR 32 ACP MEGATECH II |
Minimum Bend Radius (in) | 25 |
Minimum Bend Radius (mm) | 635 |
Min. Burst Pressure (psi) | 5200 |
Inside Diameter (in) | 2 |
Inside Diameter (mm) | 50.80 |
Temperature Range | -40°C to +149°C |
Outside Diameter (in) | 2.6 |
Outside Diameter (mm) | 66.3 |
Coupling Recommendation | GSP |
---|
Construction: Cover | Blue, oil resistant abrasion resistant polyester braid. |
---|---|
Construction: Reinforcement | Two braids of high-tensile steel wire. |
Construction: Tube | Black, oil resistant, synthetic rubber (CPE-Type J) |
Weight (lbs.) |
---|