Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All G2 Wire Braid Hose - EN 853 2SN

    GATR 3 G2 2-WIRE BRAID HOSE SAE 100R2 TYPE AT

    Product# # 4657-8750

    Recommended for high-pressure hydraulic oil line applications. Recommended Couplings: PCK Couplings (-4 to -16), Global Braid Couplings -GB (-4, -6 to -16), Field Attachable Type T Couplings (-4 through -24), GlobalSpiral™ Couplings, GlobalSpiral™ Plus Couplings, MegaCrimp™ Couplings, Power Crimp™ Couplings (-3 only), Stainless Steel B Couplings.

    • G2 hose is compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids.
    • Superior flex impulse performance: Tested to 600,000 impulse cycles, 3 times the industry standard.

    • Product Details
      Product # 4657-8750
      Description: GATR 3 G2 2-WIRE BRAID HOSE SAE 100R2 TYPE AT
      Minimum Bend Radius (in) 3.5
      Minimum Bend Radius (mm) 88.9
      Min. Burst Pressure (psi) 24000
      Inside Diameter (in) 0.19
      Inside Diameter (mm) 4.76
      Temperature Range -40°C to 100°C
      Outside Diameter (in) 0.5
      Outside Diameter (mm) 13.2

    Features and Benefits

    • -4 to -20 validated with MegaCrimp™; -24, -32 with GlobalSpiral™ Plus; PCK Couplings (-4 to -16); Global Braid Couplings -GB (-4, -6 to -16).
    • Standards: Exceeds ISO 1436 2SN R2ATS. EN 853 2SN. SAE 100R2AT.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.
    • 50% of SAE 100R2 bend radius at rated working pressure.
    • Type approvals: DNV, GL, LR, BV and ABS.
    • Cover: MSHA approved.
    • Temperature Range:
        • -40°C to +100°C
        • -40°F to +212°F
    • Size: 3/16" to 3".