Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All G2 Wire Braid Hose - EN 853 2SN

    GATR 4 G2 2-WIRE BRAID HOSE SAE 100R2 TYPE AT

    Product# # 4657-4852

    Recommended for high-pressure hydraulic oil line applications. Recommended Couplings: PCK Couplings (-4 to -16), Global Braid Couplings -GB (-4, -6 to -16), Field Attachable Type T Couplings (-4 through -24), GlobalSpiral™ Couplings, GlobalSpiral™ Plus Couplings, MegaCrimp™ Couplings, Power Crimp™ Couplings (-3 only), Stainless Steel B Couplings.

    • G2 hose is compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids.
    • Superior flex impulse performance: Tested to 600,000 impulse cycles, 3 times the industry standard.

    • Product Details
      Product # 4657-4852
      Description: GATR 4 G2 2-WIRE BRAID HOSE SAE 100R2 TYPE AT
      Minimum Bend Radius (in) 4
      Minimum Bend Radius (mm) 101.6
      Min. Burst Pressure (psi) 23200
      Inside Diameter (in) 0.25
      Inside Diameter (mm) 6.35
      Temperature Range -40°C to 100°C
      Outside Diameter (in) 0.6
      Outside Diameter (mm) 14.7

    Features and Benefits

    • -4 to -20 validated with MegaCrimp™; -24, -32 with GlobalSpiral™ Plus; PCK Couplings (-4 to -16); Global Braid Couplings -GB (-4, -6 to -16).
    • Standards: Exceeds ISO 1436 2SN R2ATS. EN 853 2SN. SAE 100R2AT.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.
    • 50% of SAE 100R2 bend radius at rated working pressure.
    • Type approvals: DNV, GL, LR, BV and ABS.
    • Cover: MSHA approved.
    • Temperature Range:
        • -40°C to +100°C
        • -40°F to +212°F
    • Size: 3/16" to 3".