Recommended for high-temperature, medium-pressure hydraulic oil line applications such as engine compartments, foundries, etc. Recommended Couplings: PCK Couplings (-4 to -16), Global Braid Couplings -GB (-4, 10 and -16), MegaCrimp™ Couplings (-4 to -20), GlobalSpiral™ Plus Couplings (-24 and -32).
Product # | 4657-8705 |
---|---|
Description | GATR 8 G1H 1-WIRE BRAID HOSE HIGH-TEMP SAE 100R1 TYPE AT |
Minimum Bend Radius (in) | 7 |
Minimum Bend Radius (mm) | 177.8 |
Min. Burst Pressure (psi) | 8000 |
Inside Diameter (in) | 0.50 |
Inside Diameter (mm) | 12.70 |
Temperature Range | -40°C to +135°C |
Outside Diameter (in) | 0.8 |
Outside Diameter (mm) | 20.8 |
Coupling Recommendation | G,PCK |
---|
Construction: Cover | Black, oil and abrasion resistant, synthetic rubber (CSM) |
---|---|
Construction: Reinforcement | One braid of high-tensile steel wire. |
Construction: Tube | Black, Oil resistant synthetic rubber (Nitrile-Type C) |
Weight (lbs.) |
---|