Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All G1 Wire Braid Hose - EN 853 1SN

    GATR 48G1 1-WIRE BRAID HOSE - SAE 100R1 TYPE AT

    Product # 4657-4808

    Recommended for medium pressure hydraulic lines. Meets or exceeds the requirements of SAE 100R1 Type S and ISO 1436 1SN R1, as well as the performance requirements of EN 853 1SN. Recommended Couplings: PCK Couplings (-4 to -16), Global Braid Couplings -GB (-4 and -6 to -16), Field Attachable Type T Couplings, GlobalSpiral™ Couplings (-6 through -20) GlobalSpiral™ Plus Couplings (-24 and -32), MegaCrimp™ Couplings, Power Crimp™ Couplings (-3), Power Crimp™ Grease Couplings (-3), Stainless Steel B Couplings (-4, -6, -8, -10, -12, -20, -32).

    • G1 hose is compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids.
    • Superior flex impulse performance: Tested to 450,000 impulse cycles, 3 times the industry standard.

    • Product Details
      Product # 4657-4808
      Description GATR 48G1 1-WIRE BRAID HOSE - SAE 100R1 TYPE AT
      Minimum Bend Radius (in) 33
      Minimum Bend Radius (mm) 838
      Min. Burst Pressure (psi) 1260
      Inside Diameter (in) 3
      Inside Diameter (mm) 76.20
      Temperature Range -40°C to +100°C
      Outside Diameter (in) 3.6
      Outside Diameter (mm) 92.6

    Features and Benefits

    • -4 to -20 validated with MegaCrimp™; -24, -32 with GlobalSpiral™ Plus; PCK Couplings (-4 to -16); Global Braid Couplings -GB (-4 and -6 to 16) .
    • Meets Flame Resistance Acceptance Designation MSHA 2G.
    • 50% of SAE 100R1 bend radius at rated working pressure.
    • Type approvals: DNV, GL, LR, BV and ABS.
    • Cover: MSHA approved.
    • Temperature Range:
        • -40°C to +100°C
        • -40°F to +212°F
    • Size: 3/16" to 3".