Gates™ PRO™ Series CR1 variable pressure hydraulic hoses deliver performance and reliability in a one-wire construction. Engineered for less demanding hydraulic applications, our line of professional-grade hoses are designed to balance product performance and investment for everyday uses. All sizes deliver consistent performance to SAE and EN industry specifications. Qualified with Gates™ PRO™ Series and MegaCrimp™ Couplings. Recommended Couplings: PCK Couplings (-4 to -16), MegaCrimp Couplings (-4 to -16), GB Couplings (-6 and -8).
Product # | 4657-9399 |
---|---|
Description | GATR 8CR1 R1-1SNXINDIA BURLAP |
Minimum Bend Radius (in) | 7 |
Minimum Bend Radius (mm) | 177.8 |
Min. Burst Pressure (psi) | 9300 |
Inside Diameter (in) | 0.50 |
Inside Diameter (mm) | 12.70 |
Temperature Range | -40°C to +100°C |
Outside Diameter (in) | 0.8 |
Outside Diameter (mm) | 19.8 |
Coupling Recommendation | G,PCK,GB |
---|
Construction: Cover | Black, oil and abrasion resistant synthetic rubber. MSHA approved. |
---|---|
Construction: Reinforcement | One braid of high-tensile steel wire. |
Construction: Tube | NBR (nitrile) based |
Weight (lbs.) |
---|