Gates™ PRO™ Series CR2 variable pressure hydraulic hoses deliver performance and reliability in a two-wire construction. Engineered for less demanding hydraulic applications, our line of professional-grade hoses are designed to balance product performance and investment for everyday uses. All sizes deliver consistent performance to SAE and EN industry specifications. Qualified with Gates™ PRO™ Series and MegaCrimp™ Couplings. Recommended for medium pressure hydraulic with low flexure/non-flexure applications. Recommended Couplings: PCK Couplings (-4 to -16), MegaCrimp Couplings (-4 to -16), GB Couplings (-6 and -8).
Product # | 4657-9810 |
---|---|
Description | GATR 5CR2 R2-2SNXINDIA BURLAP |
Minimum Bend Radius (in) | 4.5 |
Minimum Bend Radius (mm) | 114 |
Min. Burst Pressure (psi) | 20350 |
Inside Diameter (in) | 0.31 |
Inside Diameter (mm) | 7.94 |
Temperature Range | -40°C to +100°C |
Outside Diameter (in) | 0.6 |
Outside Diameter (mm) | 15.9 |
Coupling Recommendation | PCK |
---|
Construction: Cover | Black oil and abrasion resistant synthetic rubber,MSHA approved |
---|---|
Construction: Reinforcement | Two braids of high-tensile steel wire. |
Construction: Tube | NBR (nitrile) based |
Weight (lbs.) |
---|