MXT™ was designed to address our customers’ evolving application challenges. Using materials science and process innovation, combined with a patent-pending construction, Gates now offers a new hydraulic solution that is lighter, stronger, and more flexible. Made with strong, high-performance reinforcement and high quality, abrasion-resistant rubber, MXT™ is a universally applicable premium product offering performance above industry standards.
Product # | 4657-9754 |
---|---|
Description | GATR 10MXT BURLAP INDIA |
Minimum Bend Radius (in) | 3 |
Minimum Bend Radius (mm) | 76.2 |
Min. Burst Pressure (psi) | 14500 |
Inside Diameter (in) | 0.63 |
Inside Diameter (mm) | 15.88 |
Temperature Range | -40°C to +100°C |
Outside Diameter (in) | 1 |
Outside Diameter (mm) | 24.3 |
Coupling Recommendation | PCK,G |
---|
Construction: Cover | Black, abrasion resistant, synthetic rubber |
---|---|
Construction: Reinforcement | Braided high-tensile steel wire reinforcement. |
Construction: Tube | Black, oil resistant, synthetic rubber tube |
Weight (lbs.) |
---|