Recommended for high pressure hydraulic lines in longwall mining equipment and roof support systems, petroleum based or water emulsion fluids. Recommended Couplings: Mining coupling as per BCS 174 standard.
| Product # | 4654-7967 |
|---|---|
| Description: | MINING HOSE - 1 1/4" |
| Minimum Bend Radius (in) | 15.1 |
| Minimum Bend Radius (mm) | 383.5 |
| Min. Burst Pressure (psi) | 10000 |
| Inside Diameter (in) | 1.25 |
| Inside Diameter (mm) | 31.75 |
| Temperature Range | -40°C to +100°C |
| Outside Diameter (in) | 1.9 |
| Outside Diameter (mm) | 47.2 |
| Coupling Recommendation | Mining Coupling as per BCS 174 Standard |
|---|
| Construction: Cover | Black, oil resistant abrasion resistant synthetic rubber (Modified Nitrile) |
|---|---|
| Construction: Reinforcement | Two braids of high-tensile steel wire. |
| Construction: Tube | Black, oil resistant synthetic rubber (Nitrile) |
| Weight (lbs.) |
|---|