Recommended for high pressure hydraulic lines in longwall mining equipment and roof support systems, petroleum based or water emulsion fluids. Recommended Couplings: Mining coupling as per BCS 174 standard.
Product # | 4654-7964 |
---|---|
Description | GATR 12 MINING HOSE (DN20) |
Minimum Bend Radius (in) | 9.1 |
Minimum Bend Radius (mm) | 231.4 |
Min. Burst Pressure (psi) | 16000 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.05 |
Temperature Range | -40°C to +100°C |
Outside Diameter (in) | 1.3 |
Outside Diameter (mm) | 33.6 |
Coupling Recommendation | Mining Coupling as per BCS 174 Standard |
---|
Construction: Cover | Black, oil resistant abrasion resistant synthetic rubber (Modified Nitrile) |
---|---|
Construction: Reinforcement | Two braids of high-tensile steel wire. |
Construction: Tube | Black, oil resistant synthetic rubber (Nitrile) |
Weight (lbs.) |
---|