Recommended for high pressure hydraulic lines in longwall mining equipment and roof support systems, petroleum based or water emulsion fluids. Recommended Couplings: Mining coupling as per BCS 174 standard.
| Product # | 4654-7962 |
|---|---|
| Description | GATR 6 MINING HOSE (DN10) |
| Minimum Bend Radius (in) | 5.1 |
| Minimum Bend Radius (mm) | 129.5 |
| Min. Burst Pressure (psi) | 22000 |
| Inside Diameter (in) | 0.38 |
| Inside Diameter (mm) | 9.53 |
| Temperature Range | -40°C to +100°C |
| Outside Diameter (in) | 0.8 |
| Outside Diameter (mm) | 21.3 |
| Coupling Recommendation | Mining Coupling as per BCS 174 Standard |
|---|
| Construction: Cover | Black, oil resistant abrasion resistant synthetic rubber (Modified Nitrile) |
|---|---|
| Construction: Reinforcement | Two braids of high-tensile steel wire. |
| Construction: Tube | Black, oil resistant synthetic rubber (Nitrile) |
| Weight (lbs.) |
|---|