Recommended for hydraulic pilot control applications in confined space in industrial, construction and agricultural equipment. This top quality hose features superior flexibility providing a very tight bend radius as well as resistance to expansion, kinking and abrasion. P1T pilot control hose has been fully tested to meet all possible pilot control applications. It has been engineered as an assembly to ensure maximum trouble free life and avoid replacement in difficult and often inaccessible areas. Recommended Couplings: P1T couplings.
| Product # | 4657-8797 |
|---|---|
| Description: | GATR 6 PILOT LINE |
| Minimum Bend Radius (in) | 1.6 |
| Minimum Bend Radius (mm) | 40 |
| Min. Burst Pressure (psi) | 6960 |
| Inside Diameter (in) | 0.38 |
| Inside Diameter (mm) | 9.53 |
| Temperature Range | -40°C to +100°C |
| Outside Diameter (in) | 0.6 |
| Outside Diameter (mm) | 14 |
| Coupling Recommendation | P1T |
|---|
| Construction: Cover | Chloroprene(CR) |
|---|---|
| Construction: Reinforcement | One braid of high-tensile steel wire. |
| Construction: Tube | Oil resistance nitrile (NBR) |
| Weight (lbs.) |
|---|