Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.

    Pilot Line Hose

    Recommended for hydraulic pilot control applications in confined space in industrial, construction and agricultural equipment. This top quality hose features superior flexibility providing a very tight bend radius as well as resistance to expansion, kinking and abrasion. P1T pilot control hose has been fully tested to meet all possible pilot control applications. It has been engineered as an assembly to ensure maximum trouble free life and avoid replacement in difficult and often inaccessible areas. Recommended Couplings: P1T couplings.

    • Temperature Range: -40°C to +100°C (-40°F to +212°F).
    • Size: 1/4" to 3/8".

    All Parts

    Part # Product # Description Maximum Working Pressure (psi) Maximum Working Pressure (bar) Inside Diameter (in) Inside Diameter (mm) Outside Diameter (in) Outside Diameter (mm)