Gates Low pressure couplings are designed for lower pressure hydraulic feed lines and pilot lines.
Product # | 7351-5012 |
---|---|
Description | 12GLP-12FFORX |
H2 Nut Hex (in) | 1.417 |
H2 Nut Hex (mm) | 36 |
C Cutoff (in) | 1.969 |
C Cutoff (mm) | 50 |
L Length (in) | 3.110 |
L Length (mm) | 79 |
Hose Inside Diameter (in) | 0.75 |
Hose Inside Diameter (mm) | 19 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19 |
Weight (lbs.) |
---|