Recommended for hydraulic oil lines, anti freeze solution or water. Meets or exceeds requirements of SAE100R3 and EN854.
| Product # | 3319-8955 |
|---|---|
| Description | GATR 16C3 TWO FIBER BRAID HOSE- SAE 100R3 |
| Minimum Bend Radius (in) | 8 |
| Minimum Bend Radius (mm) | 203.2 |
| Min. Burst Pressure (psi) | 2250 |
| Inside Diameter (in) | 1 |
| Inside Diameter (mm) | 25.40 |
| Temperature Range | -40°C to +100°C |
| Outside Diameter (in) | 1.5 |
| Outside Diameter (mm) | 38.1 |
| Coupling Recommendation | G |
|---|
| Construction: Cover | Modified Nitrile |
|---|---|
| Construction: Reinforcement | Two braids of high-tenacity synthetic textile yarn. |
| Construction: Tube | Black, synthetic rubber (Nitrile) |
| Weight (lbs.) |
|---|