Recommended for high-temperature, low pressure hydraulic oil lines, heavy-duty transmission oil cooler lines and glycol anti-freeze solutions. Specially resistant to diesel permeation. For water emulsions see Temperature Limits Table.
Product # | 3319-8971 |
---|---|
Description | GATR 5 GTH HIGH-TEMP 1-FIBER BRAID HOSE - SAE 100R6 |
Minimum Bend Radius (in) | 3 |
Minimum Bend Radius (mm) | 76.2 |
Min. Burst Pressure (psi) | 1600 |
Inside Diameter (in) | 0.31 |
Inside Diameter (mm) | 7.94 |
Temperature Range | -40°C to +135°C |
Outside Diameter (in) | 0.6 |
Outside Diameter (mm) | 14.2 |
Coupling Recommendation | G,PCK |
---|
Construction: Cover | Black, oil and abrasion resistant Synthetic rubber (Neoprene- Type A) |
---|---|
Construction: Reinforcement | One fibre braid. |
Construction: Tube | Black, specially compounded synthetic rubber (Neoprene Type C) |
Weight (lbs.) |
---|