Recommended for high-temperature, low pressure hydraulic oil lines, anti-freeze solutions and/or water. Recommended Couplings: GLX (Except -4 and -6), MegaCrimp™ Couplings (-4 through -10), -4 to -10 validated with MegaCrimp™; for replacement of crimped assemblies with larger inner diameter we recommend to use ACR MegaTech™.
Product # | 3319-8997 |
---|---|
Description | GATR 20 G3H HIGH-TEMP 2-FIBER BRAID HOSE |
Minimum Bend Radius (in) | 10 |
Minimum Bend Radius (mm) | 254 |
Min. Burst Pressure (psi) | 1500 |
Inside Diameter (in) | 1.25 |
Inside Diameter (mm) | 31.75 |
Temperature Range | -40°C to +135°C |
Outside Diameter (in) | 1.8 |
Outside Diameter (mm) | 44.5 |
Construction: Cover | Black, oil and abrasion resistant, synthetic rubber (Neoprene- Type A) |
---|---|
Construction: Reinforcement | Two fibre braids. |
Construction: Tube | Black, synthetic rubber (Nitrile-Type C) |
Weight (lbs.) |
---|