Gates™ GlobalSpiral™ coupling provides superior performance for extremely high-pressure, high-impulse spiral-wire hydraulic hose applications. The innovative two-piece, no-skive design allows for fast, tailor made assemblies. Eliminating the skiving process drastically reduces assembly time, labor, odor, fabrication errors and contamination of the fluid power system. Maximum application coverage - GlobalSpiral™ couplings are available in more than 80 thread configurations, so finding the right fit for your assembly has never been easier. GlobalSpiral™ thread ends are able to handle working pressures up to 6,000 psi.
Product # | 7347-8982 |
---|---|
Description | 20GS-38FDHORX45-6W |
H2 Nut Hex (in) | 2.362 |
H2 Nut Hex (mm) | 60 |
T Drop (in) | 1.713 |
C Cutoff (in) | 6.26 |
C Cutoff (mm) | 159 |
L Length (in) | 10.236 |
L Length (mm) | 260 |
Hose Inside Diameter (in) | 1.25 |
Hose Inside Diameter (mm) | 31.8 |
Inside Diameter (in) | 1.25 |
Inside Diameter (mm) | 31.8 |
Weight (lbs.) |
---|