1-1/2" and 2" no-skive coupling design for high pressure spiral wire hose rated at 5000 and 6000 PSI. No-skive design allows for fast, tailor made assemblies. Eliminating the skiving process drastically reduces assembly time, labor, odor, fabrication errors and contamination of the fluid power system.
Product # | 7341-2115 |
---|---|
Description | 24GSM-20FLH90-100 |
F Flange Head Thickness (in) | 0.405 |
F Flange Head Thickness (mm) | 10.290 |
M Flange Diameter (in) | 2.125 |
M Flange Diameter (mm) | 53.980 |
T Drop (in) | 3.937 |
C Cutoff (in) | 4.311 |
C Cutoff (mm) | 109.5 |
L Length (in) | 8.051 |
L Length (mm) | 204.500 |
Hose Inside Diameter (in) | 1.5 |
Hose Inside Diameter (mm) | 38.1 |
Inside Diameter (in) | 1.5 |
Inside Diameter (mm) | 38.1 |
Weight (lbs.) |
---|