Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All GlobalSpiral™ Max Couplings

    24GSH-24FLH

    Product # 7341-0225

    1-1/2" and 2" no-skive coupling design for high pressure spiral wire hose rated at 5000 and 6000 PSI. No-skive design allows for fast, tailor made assemblies. Eliminating the skiving process drastically reduces assembly time, labor, odor, fabrication errors and contamination of the fluid power system.

    • Coated with TuffCoat™ plating - more than five times better corrosion resistance than SAE ASTMB117 specification.
    • Unique bite-the-wire crimp design allows for improved coupling retention and blow-off prevention.
    • GlobalSpiral™ thread ends are able to handle working pressures up to 6,000 psi.

    Features and Benefits

    • Flexible construction allows the belt to withstand billions of topside and backside bends in ABDS applications, resulting in long belt life.
    • Designed for small diameter pulleys, backside idlers, and for use with (or without) automatic tensioners.
    • Unique form grinding of each individual belt assures precise dimensional control.
    • Gates recommends replacing serpentine belts at 90,000 to prevent vehicle breakdowns, or as advised by the vehicle manufacturer.
    • Meets or exceeds SAE J1459, SAE J2432, and SAE J1596 specifications.
    • Surpasses one million impulse cycles.
    • Innovative, two-piece, no-skive design.