Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All 4XP Spiral Wire Hose - EN 856 4SP

    GATR 8 4XP SPIRAL WIRE HOSE - EN 856 4SP ISO 3862

    Product # 4651-1681

    Recommended for extremely high pressure and high impulse hydraulic applications. Most flexible EN856 4XP hose in the industry. Compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids. Recommended Couplings: GlobalSpiral™ Couplings.

    • Superior flex impulse performance: Tested to 1,000,000 impulse cycles at bend radius lower than EN856 standard.
    • Temperature Range: -40°C to +100°C (-40°F to +212°F).
    • Size: 1/2" to 1-1/4".

    • Product Details
      Product # 4651-1681
      Description GATR 8 4XP SPIRAL WIRE HOSE - EN 856 4SP ISO 3862
      Minimum Bend Radius (in) 4.7
      Minimum Bend Radius (mm) 119.4
      Min. Burst Pressure (psi) 24600
      Inside Diameter (in) 0.50
      Inside Diameter (mm) 12.70
      Temperature Range -40°C to +100°C
      Outside Diameter (in) 1
      Outside Diameter (mm) 24.3

    Features and Benefits

    • Reinforcement: Four alternating layers of spiralled, high tensile steel wire.
    • Tube and Cover: Black, oil resistant synthetic rubber (Nitrile).
    • Meets Flame Resistance Acceptance Designation MSHA IC -4/17.
    • Meets or exceeds requirements of EN856 4SP and ISO 3862.