Recommended for extremely high pressure and high impulse hydraulic applications. 4XH hose is compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids. XtraTuff™ hose lasts up to 25 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945. Recommended Couplings: GlobalSpiral™ Couplings.
Product # | 4651-0838 |
---|---|
Description | GATR -12- 4XH-XTF |
Minimum Bend Radius (in) | 8.3 |
Minimum Bend Radius (mm) | 210.8 |
Min. Burst Pressure (psi) | 24366 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.05 |
Temperature Range | -40°C to +100°C |
Outside Diameter (in) | 1.2 |
Outside Diameter (mm) | 31.5 |
Coupling Recommendation | GS |
---|
Construction: Cover | Black, oil resistant and weather resistant XtraTuff synthetic rubber (Modified Nitrile- Type C2) |
---|---|
Construction: Reinforcement | Four alternating layers of spiraled, high-tensile steel wire. |
Construction: Tube | Black, oil resistant synthetic rubber (Nitrile-Type C) |
Weight (lbs.) |
---|