Recommended for extremely high pressure hydraulic applications. Most flexible EN856 4XH hose in the industry. Compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids. Recommended Couplings: GlobalSpiral™ Couplings (-10 to -20), GSP (-24).
Product # | 4651-1685 |
---|---|
Description | GATR 10 4XH SPIRAL WIRE HOSE - EN 856 4SH ISO 3862 |
Minimum Bend Radius (in) | 4 |
Minimum Bend Radius (mm) | 102 |
Min. Burst Pressure (psi) | 26100 |
Inside Diameter (in) | 0.63 |
Inside Diameter (mm) | 15.88 |
Temperature Range | -40°C to +100°C |
Outside Diameter (in) | 1.1 |
Outside Diameter (mm) | 27.9 |
Coupling Recommendation | GS |
---|
Construction: Cover | Black, oil resistant, synthetic rubber (Neoprene- Type A) |
---|---|
Construction: Reinforcement | Four alternating layers of spiraled, high-tensile steel wire. |
Construction: Tube | Black, oil resistant synthetic rubber (Nitrile-Type C) |
Weight (lbs.) |
---|