Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All 4XH Spiral Wire Hose - EN 856 4SH

    GATR-24 4XH SPIRAL WIRE HOSE-EN856 4SH ISO3862

    Product # 4651-0831

    Recommended for extremely high pressure hydraulic applications. Most flexible EN856 4XH hose in the industry. Compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids. Recommended Couplings: GlobalSpiral™ Couplings (-10 to -20), GSP (-24).

    • Superior flex impulse performance: Tested to 1,000,000 impulse cycles.
    • Meets Flame Resistance Acceptance Designation MSHA IC -4/17.
    • Meets or exceeds requirements of EN856 4SH and ISO 3862.

    • Product Details
      Product # 4651-0831
      Description GATR-24 4XH SPIRAL WIRE HOSE-EN856 4SH ISO3862
      Minimum Bend Radius (in) 22
      Minimum Bend Radius (mm) 559
      Min. Burst Pressure (psi) 17404
      Inside Diameter (in) 1.50
      Inside Diameter (mm) 38.10
      Temperature Range -40°C to +100°C
      Outside Diameter (in) 2.1
      Outside Diameter (mm) 53.3

    Features and Benefits

    • Temperature Range: -40°C to +100°C (-40°F to +212°F).
    • Size: 5/8" to 1-1/2".