Recommended for extremely high pressure and high impulse applications such as hydrostatic transmissions. EFG6K is designed to meet or exceed all requirements of SAE 100R15 specifications and performance requirements of EN 856 4SP (-6, -8, -10 and -12), EN 856 4SH (-12, -16, and -20), and ISO 3862 Type R15 (-6, -8, -10, -12, -16, -24). 12EFG6K meets ISO 18752 Grade D. Recommended Couplings: GlobalSpiral™ Couplings, GlobalSpiral™ MAX Pressure Couplings, Stainless Steel S Couplings (-6 through -20).
| Product # | 4651-1672 |
|---|---|
| Description | GATR 10 EFG6K SPIRAL WIRE HOSE - SAE 100R15 |
| Minimum Bend Radius (in) | 4 |
| Minimum Bend Radius (mm) | 101.6 |
| Min. Burst Pressure (psi) | 24000 |
| Inside Diameter (in) | 0.63 |
| Inside Diameter (mm) | 15.88 |
| Temperature Range | -40°C to +121°C |
| Outside Diameter (in) | 1.1 |
| Outside Diameter (mm) | 27.6 |
| Coupling Recommendation | GS |
|---|
| Construction: Cover | Black, oil resistant, synthetic rubber (Neoprene- Type A). |
|---|---|
| Construction: Reinforcement | Four alternating layers of spiraled, high-tensile steel wire. |
| Construction: Tube | Black, oil resistant synthetic rubber (Nitrile-Type C) |
| Weight (lbs.) |
|---|