Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All EFG5K Spiral Wire Hose - 350 Bar

    GATR 12 EFG5K SPIRAL WIRE HOSE - SAE 100R13

    Product # 4651-4903

    Recommended for extremely high pressure and high impulse hydraulic applications. EFG5K is designed to meet or exceed all requirements of ISO 3862 R13 specifications and performance requirements of EN 856 4SP (-10 to -32) and EN 856 4SH (-20 to -32). Recommended Couplings: -6 to -20: GlobalSpiral™; -24, -32: GlobalSpiral™ Maximum.

    • EFG5K hose is compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids.
    • Superior flex impulse performance: Tested to 1,000,000 impulse cycles at 50% of EN 856 R13 and SAE 100R13 bend radii (except -32).

    • Product Details
      Product # 4651-4903
      Description GATR 12 EFG5K SPIRAL WIRE HOSE - SAE 100R13
      Minimum Bend Radius (in) 4.8
      Minimum Bend Radius (mm) 120.7
      Min. Burst Pressure (psi) 20000
      Inside Diameter (in) 0.75
      Inside Diameter (mm) 19.05
      Temperature Range -40°C to +121°C
      Outside Diameter (in) 1.2
      Outside Diameter (mm) 31.4

    Features and Benefits

    • Up to 40% of EN 856 4SP/4SH bend radius at rated working pressure.
    • EFG5K MegaSpiral is rated at 1/2 bend radius of SAE 100R13.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.
    • Type approvals: DNV, GL, LR, BV and ABS.
    • 5000 psi constant pressure for all ID's.
    • Cover: MSHA approved.
    • Temperature Range:
        • -40°C to +121°C
        • -40°F to +250°F
    • Size: 3/8" to 2".