Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All EFG4K Spiral Wire Hose - 280 Bar

    GATR 16 EFG4K SPIRAL WIRE HOSE - SAE 100R12

    Product # 4651-4902

    Recommended for extremely high pressure and high impulse hydraulic applications. EFG4K exceeds requirements for ISO 18752 Grade D, SAE 100R12, EN 856 R12 and ISO 3862 Type R12. Recommended Couplings: GlobalSpiral™ Couplings (-6 through -20), Special One-Piece 20MGS Coupling (MC4-20 Crimper Only) (-20), Stainless Steel S Couplings.

    • EFG4K hose is compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids.
    • Superior flex impulse performance: Tested to 1,000,000 impulse cycles at 50% of EN 856 R12 and SAE 100R12 bend radii.

    • Product Details
      Product # 4651-4902
      Description GATR 16 EFG4K SPIRAL WIRE HOSE - SAE 100R12
      Minimum Bend Radius (in) 6
      Minimum Bend Radius (mm) 152.4
      Min. Burst Pressure (psi) 16000
      Inside Diameter (in) 1
      Inside Diameter (mm) 25.40
      Temperature Range -40°C to +121°C
      Outside Diameter (in) 1.5
      Outside Diameter (mm) 38.1

    Features and Benefits

    • Meets or exceeds performance requirements of EN 856 4SP (-16, -20).
    • Meets Flame Resistance Acceptance Designation MSHA 2G.
    • EFG4K MegaSpiral is rated at 1/2 bend radius of SAE 100R12.
    • Most flexible EN 856 R12 / SAE 100R12 hose in the industry.
    • 40% of EN 856 4SP bend radius at rated working pressure.
    • Type approvals: DNV, GL, LR, BV and ABS.
    • 4000 psi constant pressure for all ID's.
    • Validated with GlobalSpiral™.
    • Cover: MSHA approved.
    • Temperature Range:
        • -40°C to +121°C
        • -40°F to +250°F
    • Size: 3/8" to 1-1/4".