Meet MXT™

The next generation of premium hydraulics.

MegaSys™ MXT™ Hose

 

MXT™ was designed to address our customers’ evolving and varied application challenges.

Using material science and process innovation, combined with a patent-pending construction, Gates now offers an innovative hydraulics solution that is lighter weight and more flexible. Made with high-performance reinforcement and a robust, abrasion-resistant rubber cover, MXT™ is a universally applicable premium product offering performance exceeding industry standards. It meets the needs of diversified applications, allowing you to consolidate inventory while giving you exactly the hose you need, when you need it.

 

 

OPERATIONAL CHALLENGES ARE MEANT TO BE OVERCOME

See how MXT addresses our customers evolving challenges and powers their most demanding fluid power applications.

construction-excavator-2.jpg

FEATURES + BENEFITS

  • Patent-pending in the USA
  • Proprietary application of materials science and processing technology
  • More flexible with lower force-to-bend for faster and more ergonomic installation
  • Lighter weight for easier handling
  • Tested to 3 times impulse criteria (600,000 cycles)
  • Consolidate inventory with a universal, multi-use hose
  • Compatible with MegaCrimp™ Couplings and Gates Crimpers

 

Click here to Meet MXT™

MXT PRODUCT SPECIFICATIONS


 

Innovation fuelled by material science

Gates researches, designs and tests our hydraulics solutions at the cutting edge of material science to deliver uncompromising solutions for all types of industries and applications.

 

mxt-routiung-3.jpg

 

GATES IS REDEFINING WHAT IS POSSIBLE

 

MXT™ is engineered to be your universal hydraulic solution.

Let us show you how you can save on fuel performance and efficiency as well as operational and inventory costs.

 

Because simplicity is a strategic advantage.

Learn More About:

Performance Wins

Operational Efficiency

Saving on Inventory Costs

Overcoming Operational Challenges

Protecting Your People

mxt-soft-bend2.jpg