Gates Multi-Speed belt provides top performance on variable speed drives. It adjusts itself to the pulley groove without difficulty, providing a wide range of speeds and speed ratios. In addition to the standard Multi-Speed belt line, special sizes (top width, thickness and angle) are available on request.
Part # | 47X13 2240 MULTISPEED GATES |
---|---|
Product # | 9802-10064 |
Description | 47X13 2240 MULTISPEED GATES |
Effective Length (in) | 88.2 |
Effective Length (mm) | 2240 |
Section | 47x13 |
Top Width (in) | 1.85 |
Top Width (mm) | 47 |
Angle. | 28 |
Specifications | Cord Type: PES Width x Height (mm): 47 x 13 |
Thickness (in) | 0.51 |
Thickness (mm) | 13 |
Color | Black |
---|---|
Construction | Variator Belt |
Material | CR |
Belt Notes | Single Sided, Notched Inside, Smooth Back Side, Temperature Range: -30°C +60°C (-22°F +140°F) |
---|
Weight (lbs.) | 1.707 |
---|
In today's applications, power transmission systems do more than operate at constant speeds with constant outputs. Our customers increasingly need variable speed systems to regulate the speed and rotational force, or output torque, of critical mechanical equipment. Our Multi-Speed belts are engineered for efficiency, energy savings, and increased productivity at a wide range of speeds and speed ratios.
Gates® designs moulded notches in our belts to reduce the bending stress as the belt wraps around small diameter pulleys, thereby reducing the heat generated by rapid flexing to prevent premature belt failure. A relatively large, deep notch provides excellent flexibility for bending around pulleys by implementing the notch near the cord line.