PoweRated™ V-Belts are designed as an alternative to conventional light-duty belts, with high-performance construction to deliver more horsepower, less stretch, and provide longer service life. PoweRated™ belts are suitable for outdoor power equipment, appliances, and industrial applications where Fractional Horsepower (FHP) belts are typically used. They are recommended for heavy-duty drives and clutching applications. Meets the requirements of high power, clutching ability, heavy shock load absorption and back idler driven lawn and garden equipment.
Part # | 3L17 6717 POWERATED / 3L170K |
---|---|
Product # | 8423-06717 |
Description | 3L170K 6717 POWERATED |
UPC | 072053003871 |
Cross Section | 3L |
Effective Length (in) | 16.9 |
Effective Length (mm) | 429 |
Notched | false |
Outside Circumference (in) | 17 |
Outside Circumference (mm) | 432 |
Number of Ribs | 1 |
Section | 3L |
Top Width (in) | 0.4 |
Top Width (mm) | 9.5 |
Angle. | 36 |
Specifications | Cord Type: AR |
Thickness (in) | 0.22 |
Thickness (mm) | 5.6 |
Markets/Applications | PoweRated® belts are suitable for outdoor power equipment, appliances and industrial applications where FHP belts are typically used. |
---|
Color | Green |
---|---|
Construction | Bandless |
Material | CR |
Recommended For | Light-Duty Sheaves-Bored-to-Size, Light-Duty Sheaves-Bushed, Light-Duty Sheaves-Variable Pitch |
---|---|
Belt Notes | Single Sided, Smooth Inside, Smooth Back Side, Temperature Range: -30°C +60°C (-22°F +140°F) |
Customer Pack | 200 |
---|---|
Weight (lbs.) | 0.032 |
Gates does more than just provide durable, OE-equivalent lawn and garden and light-duty application aftermarket parts. We provide our partners and distributors with the support, resources and tools required to grow a business. Our PoweRated™ V-Belts provide self-service to customers, helping them select the right belt for the job, featuring 70 of our top-selling sizes, and making maximum use of your available floor space.And when you purchase the full assortment, we'll send you the display for free.
From the largest agricultural seed planters to the smallest garden leaf blowers, we've developed OE parts and equipment components with top brands in the outdoor equipment industry from around the world. When you equip your lawn and garden tools with Gates®, you can trust your aftermarket solutions to have the same quality, function, and performance as the OEM assembly line.