Gates® Hi-Power™ Dubl-V belt is designed with a unique recessed top and bottom to maintain sidewall contact, while remaining flexible for belt drive applications that require power transmission from both sides of the belt. Use this Gates solution for all industrial accessory belt drive system applications that require rotation reversal on some driven shafts. It uses flex-bonded tensile cords, which are highly resistant to flexing forces, and a protective Flex-Weave™ cover. It is the ideal solution for accessory belt drives (drives with counter rotating shafts) where power is transmitted from both the top and the bottom of the belts.
Part # | AA51 DUBLV / AA51 |
---|---|
Product # | 9052-00051 |
Description | AA51 DUBLV |
UPC | 072053199949 |
Cross Section | AA |
Inside Circumference (in) | 51 |
Inside Circumference (mm) | 1295 |
Effective Length (in) | 53 |
Effective Length (mm) | 1346 |
Notched | false |
Number of Ribs | 1 |
Section | AA |
Top Width (in) | 0.51 |
Top Width (mm) | 13 |
Angle. | 36 |
Specifications | Cord Type: PES |
Thickness (in) | 0.39 |
Thickness (mm) | 10 |
Markets/Applications | Suitable for all industrial serpentine applications requiring rotation reversal on some driven shafts. |
---|
Color | Black |
---|---|
Construction | Bandless |
Material | CR |
Recommended For | Multi-Duty® Sheaves |
---|---|
Belt Notes | Double Sided, Smooth Inside, Smooth Back Side, Temperature Range: -30°C +60°C (-22°F +140°F) |
Customer Pack | 109 |
---|---|
Weight (lbs.) | 0.204 |
The Gates® Hi-Power™ II Dubl-V Belts are engineered with all the characteristics of Gates® Hi-Power™ Belts, including the composite, multi-purpose construction and resistance in tough operating environments, with a two-belt Dubl-V construction for added stability and durability on your accessory belt drives with one or more reverse bends.
The Flex-bonded cords, supported by our patented, highly protective Flex-Weave™ cover, work together to create a strong, durable double-v profile belt with an extreme resistance to damaging flexing forces.