Gates® PowerBand® belts are engineered for drives that are subject to pulsating loads, shock loads or extreme vibrations. By joining several Quad-Power® 4 V-belts together the Quad-Power® 4 PowerBand® offers a maintenance-free solution for drives where single belts vibrate, turn over or jump off the pulleys. It comes with all of the advantages of the single belt: this SERVICE FREE EPDM belts are designed to extend product life time eliminating costly downtime for re-tensioning, repair and replacement.
Part # | XPA1500/2 POWERBAND QP4 |
---|---|
Product # | 9684-15002 |
Description | XPA1500/2 POWERBAND QP4 |
Effective Length (in) | 59.06 |
Effective Length (mm) | 1500 |
Number of Ribs | 2 |
Section | XPA |
Strand | 2 |
Top Width (in) | 1.02 |
Top Width (mm) | 25.9 |
Angle. | 40 |
Specifications | Cord Type: PES |
Thickness (in) | 0.39 |
Thickness (mm) | 10 |
Color | Black |
---|---|
Construction | Banded |
Material | EPDM |
Belt Notes | Single Sided, Notched Inside, Smooth Back Side, Temperature Range: -50°C +130°C (-58°F +266°F) |
---|
Weight (lbs.) | 0.406 |
---|