By using innovative minimal-stretch cord technology, Gates® Quad-Power™ 4 bandless V-belts are free of maintenance. Unlike conventional belts, the Quad-Power™ 4 V-belt does not suffer from severe tension decay in the first hours after installation. So no run-in period nor any re-tensioning are required. This new generation of SERVICE FREE EPDM belts are designed to extend product life time eliminating costly downtime for re-tensioning, repair and replacement.
Part # | XPZ1037/3VX410 QUAD-POWER 4 |
---|---|
Product # | 9643-01037 |
Description | XPZ1037/3VX410 QUAD-POWER 4 |
Effective Length (in) | 41 |
Effective Length (mm) | 1037 |
Outside Circumference (in) | 41 |
Outside Circumference (mm) | 1041 |
Number of Ribs | 1 |
Section | XPZ/3VX |
Top Width (in) | 0.39 |
Top Width (mm) | 10 |
Angle. | 41 |
Specifications | Cord Type: PES |
Thickness (in) | 0.32 |
Thickness (mm) | 8 |
Color | Black |
---|---|
Construction | Banded |
Material | EPDM |
Belt Notes | Single Sided, Notched Inside, Smooth Back Side, Temperature Range: -50°C +130°C (-58°F +266°F) |
---|
Weight (lbs.) | 0.06 |
---|