Delta Classic™ V-belts have a classical V-shaped profile and are built for a reliable and durable performance on all industry standard classical section drives used in compressors, pumps, aggregates, alternators, saw, milling and processing machines. Just to name a few.
Part # | A37 13x940Li A970 Ld DELTA C |
---|---|
Product # | 9621-60370 |
Description | A37 13x940Li A970 Ld DELTA C |
Effective Length (in) | 39 |
Effective Length (mm) | 991 |
Number of Ribs | 1 |
Section | A |
Top Width (in) | 0.51 |
Top Width (mm) | 13 |
Angle. | 40 |
Specifications | Cord Type: PES |
Thickness (in) | 0.32 |
Thickness (mm) | 8 |
Color | Black |
---|---|
Construction | Bandless |
Material | SBR |
Belt Notes | Single Sided, Smooth Inside, Smooth Back Side, Temperature Range: -30°C +70°C (-22°F +158°F) |
---|
Weight (lbs.) | 0.092 |
---|