When uptime is a must, equip your drives with Gates® Super HC™ PowerBand™ belts. Super HC™ PowerBand™ belts offer a solution for drives where single belts vibrate, turn over or jump off the pulleys. With a superior combination of flex and load, the PowerBand™ construction consists of multiple V-belts joined together by a permanent, high strength tie band that functions as a single unit. This means a tougher, more stable solution with even load distribution and each strand fitting securely in the sheave groove.
Part # | 8V4250/7 POWERBAND / 7/8V4250 |
---|---|
Product # | 9387-07425 |
Description | 8V4250/7 POWERBAND |
UPC | 072053766165 |
Cross Section | 8V |
Top Width Per Strand (in) | 1 |
Top Width Per Strand (mm) | 25 |
Effective Length (in) | 425 |
Effective Length (mm) | 10795 |
Number of Ribs | 7 |
Section | 8V |
Strand | 7 |
Top Width (in) | 7.75 |
Top Width (mm) | 196.9 |
Angle. | 40 |
Specifications | Cord Type: PES |
Thickness (in) | 0.91 |
Thickness (mm) | 23 |
Markets/Applications | Recommended for multiple V-belt drives exposed to pulsating or heavy shock loads which can make belts whip, turn over or jump off the drive. |
---|---|
Size Range/Availability | Belt Slitters located onsite at several Gates Service Centers can cut down an existing belt in inventory to the strand width needed. Large Inventory of standard lengths and widths are readily available. See sizing table for details. Made-To-Order Belt Lengths are available in any size from: 3V (45 to 220 inch), 5V (50 to 660 inch) and 8V (100 to 660 inch). Check with Customer Service for minimum order quantity and manufacturing lead time. |
Color | Black |
---|---|
Construction | Bandless |
Material | CR |
Recommended For | Super HC® Sheaves |
---|---|
Belt Notes | Single Sided, Smooth Inside, Smooth Back Side, Temperature Range: -30°C +60°C (-22°F +140°F) |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 54.232 |
Because your Super HC™ PowerBand™ belt can handle it. Gates® Super HC™ Powerband™ belts are engineered for drives where single belts vibrate, turn over, or jump off the pulleys, and work best for operations subjected to pulsating loads. The Powerband™ technology consists of several V-belts joined together by a permanent, high strength tie band, thus providing more powerful, tougher performance than all the belts taken separately.
Super HC™ Powerband™ belts are designed for high stability and smooth running on the toughest drives, with compact construction to save you drive space and weight thanks to the high transmission efficiency and superior material construction. If you need a custom design for your unique application, contact our team of product engineers.