When uptime is a must, equip your drives with Gates® Super HC™ PowerBand™ belts. Super HC™ PowerBand™ belts offer a solution for drives where single belts vibrate, turn over or jump off the pulleys. With a superior combination of flex and load, the PowerBand™ construction consists of multiple V-belts joined together by a permanent, high strength tie band that functions as a single unit. This means a tougher, more stable solution with even load distribution and each strand fitting securely in the sheave groove.
Part # | 5V1060/12 15J2690/12 POWERBAND |
---|---|
Product # | 9386-26912 |
Description | 5V1060/12 15J2690/12 POWERBAND |
Effective Length (in) | 106 |
Effective Length (mm) | 2690 |
Number of Ribs | 12 |
Section | 5V/15J |
Strand | 12 |
Top Width (in) | 8.2 |
Top Width (mm) | 208.3 |
Angle. | 40 |
Specifications | Cord Type: PES |
Thickness (in) | 0.51 |
Thickness (mm) | 13 |
Color | Black |
---|---|
Construction | Bandless |
Material | CR |
Belt Notes | Single Sided, Smooth Inside, Smooth Back Side, Temperature Range: -30°C +60°C (-22°F +140°F) |
---|
Weight (lbs.) | 8.16 |
---|
Because your Super HC™ PowerBand™ belt can handle it. Gates® Super HC™ Powerband™ belts are engineered for drives where single belts vibrate, turn over, or jump off the pulleys, and work best for operations subjected to pulsating loads. The Powerband™ technology consists of several V-belts joined together by a permanent, high strength tie band, thus providing more powerful, tougher performance than all the belts taken separately.
Super HC™ Powerband™ belts are designed for high stability and smooth running on the toughest drives, with compact construction to save you drive space and weight thanks to the high transmission efficiency and superior material construction. If you need a custom design for your unique application, contact our team of product engineers.