The Gates® Super HC™ V-belt combines the strength of a wrapped belt construction with the economies of a narrow section V-belt. It transmits more power in a given space and allows more compact drive design than classical section V-belts. In short, it offers you more power and considerably reduces the space needed. This significantly cuts the overall drive cost. Super HC™ V-belts also have exclusive Gates construction features for longer life on your drives!
| Part # | SPZ1262/3V500 SUPERHC |
|---|---|
| Product # | 9331-01262 |
| Description | SPZ1262/3V500 SUPERHC |
| Effective Length (in) | 50 |
| Effective Length (mm) | 1262 |
| Number of Ribs | 1 |
| Section | SPZ/3V |
| Top Width (in) | 0.39 |
| Top Width (mm) | 10 |
| Angle. | 39 |
| Specifications | Cord Type: PES |
| Thickness (in) | 0.32 |
| Thickness (mm) | 8 |
| Color | Black |
|---|---|
| Construction | Bandless |
| Material | CR |
| Belt Notes | Single Sided, Smooth Inside, Smooth Back Side, Temperature Range: -30°C +60°C (-22°F +140°F) |
|---|
| Weight (lbs.) | 0.1 |
|---|
Gates® Super HC™ combines the strength of wrapped belt construction with the ergonomics of a narrow section V-belt, allowing your Super HC™ V-belt to transmit more power in up to 50% reduced space, with a design that's significantly more compact than classical section V-belts. This means more power, less space, and less overall drive costs in your operations.
The strong yet flexible Gates® Super HC™ belts are a high-performance power transmission solution suitable for a wide range of industrial applications. You'll find Super HC™ belts working hard in construction, mining, off-highway, agriculture, aggregates, HVAC, general processing facilities, and much more. And because we offer our V-belts in a broad range of sizes, you'll always find a perfect fit for your unique application demands.