The Gates® Super HC™ V-belt combines the strength of a wrapped belt construction with the economies of a narrow section V-belt. It transmits more power in a given space and allows more compact drive design than classical section V-belts. In short, it offers you more power and considerably reduces the space needed. This significantly cuts the overall drive cost. Super HC™ V-belts also have exclusive Gates construction features for longer life on your drives!
Part # | SPZ862 SUPERHC |
---|---|
Product # | 9331-00862 |
Description | SPZ862 SUPERHC |
Effective Length (in) | 33.94 |
Effective Length (mm) | 862 |
Number of Ribs | 1 |
Section | SPZ/3V |
Top Width (in) | 0.39 |
Top Width (mm) | 10 |
Angle. | 38 |
Specifications | Cord Type: PES |
Thickness (in) | 0.32 |
Thickness (mm) | 8 |
Color | Black |
---|---|
Construction | Bandless |
Material | CR |
Belt Notes | Single Sided, Smooth Inside, Smooth Back Side, Temperature Range: -30°C +60°C (-22°F +140°F) |
---|
Weight (lbs.) | 0.066 |
---|
Gates® Super HC™ combines the strength of wrapped belt construction with the ergonomics of a narrow section V-belt, allowing your Super HC™ V-belt to transmit more power in up to 50% reduced space, with a design that's significantly more compact than classical section V-belts. This means more power, less space, and less overall drive costs in your operations.
The strong yet flexible Gates® Super HC™ belts are a high-performance power transmission solution suitable for a wide range of industrial applications. You'll find Super HC™ belts working hard in construction, mining, off-highway, agriculture, aggregates, HVAC, general processing facilities, and much more. And because we offer our V-belts in a broad range of sizes, you'll always find a perfect fit for your unique application demands.