The wrapped classical section Hi-Power™ V-belt has a long reputation for reliability on agricultural and industrial applications. The arched top of the Hi-Power™ belt provides superior strength to prevent "dishing" and distortion of the tensile section. The cords are properly aligned, each of them carrying its full share of the load.
| Part # | A112 13X2880LP/2850LI HIPOWER |
|---|---|
| Product # | 9002-10112 |
| Description | A112 13X2880LP/2850LI HIPOWER |
| Effective Length (in) | 114 |
| Effective Length (mm) | 2896 |
| Outside Circumference (in) | 114.4 |
| Outside Circumference (mm) | 2906 |
| Number of Ribs | 1 |
| Section | A |
| Top Width (in) | 0.51 |
| Top Width (mm) | 13 |
| Angle. | 39 |
| Specifications | Cord Type: PES |
| Thickness (in) | 0.32 |
| Thickness (mm) | 8 |
| Color | Black |
|---|---|
| Construction | Bandless |
| Material | CR |
| Belt Notes | Single Sided, Smooth Inside, Smooth Back Side, Temperature Range: -30°C +60°C (-22°F +140°F) |
|---|
| Weight (lbs.) | 0.36 |
|---|
Featuring a composite, multi-purpose construction, Gates® Hi-Power™ II Belts resist oil, heat, ozone, sunlight, weather, and ageing. We've even engineered the EPDM belt material to combat self-igniting, meaning your belt won't catch fire from heat build-up, even with severe slippage.
Gates® Flex-Weave™ oil and heat resistant cover is designed with built-in static connectivity to protect your belt core from the toughest operating environments. The proprietary, woven Flex-Weave™ fabric increases the angle facing the direction of pull, developing even less stress for a given amount of bending.