Gates' PowerPainT™ synchronous belt is specifically developed for use in painting areas, as found in the automotive and white goods industries where contamination of the painted product, from whatever source, is unacceptable. PowerPainT ensures excellent performance on skid and roller conveyor systems and eliminates the risk of product contamination.
Part # | PPT GT3 1040 8MGT 1800 |
---|---|
Product # | 9353-50013 |
Description | PPT GT3 1040 8MGT 1800 |
Pitch Length (mm) | 1040 |
Pitch (in) | 40.94 |
Pitch (mm) | 1040 |
Section | 8MGT |
Number of Teeth | 130 |
Width (in) | 18 |
Material | CR |
---|
Weight (lbs.) |
---|