Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All PowerGrip™ GT™3 Belts

    GT3 1032 2MGT 2800

    Product # 9400-42144

    PowerGrip™ GT™3 belts are made of a highly advanced combination of materials designed to reduce both initial and operating costs. The entire PowerGrip™ GT™3 belt range is suited both for new drive designs as for performance upgrades on existing drives. It has two times the rating of competitive RPP™ belts and its predecessors PowerGrip™ GT™ and HTD™, with the largest selection of belts and sprockets in the industry. The 2MGT, 3MGT and 5MGT pitches are ideal for compact drives on hand tools, business machines, domestic appliances and high precision servomotor drives.

    • Technically advanced compound with fibre glass tensile cord.
    • Elastomeric backing protects the cords from environmental pollution and frictional wear.
    • Low friction nylon facing protects the tooth surface against wear.

    • Product Details
      Part # GT3 1032 2MGT 2800
      Product # 9400-42144
      Description GT3 1032 2MGT 2800
      Pitch Length (in) 40.625
      Pitch Length (mm) 1032
      Pitch (in) 0.08
      Pitch (mm) 2
      Section 2MGT
      Number of Teeth 516
      Height (in) 0.06
      Height (mm) 1.5
      Width (in) 28
      Width (mm) 711

    BELT PERFORMANCE BY THE NUMBERS.

    Features and Benefits

    • Gates patented tooth profile is designed for use with a specific sprocket groove silhouette; sprocket groove-belt tooth combination increases capacity, while improving registration.
    • PowerGrip™ GT™3 belts are available in 2, 3, 5, 8, and 14 mm pitch sizes. A single twist cord helps prevent the belt from moving downward on vertical shaft ACHE applications.
    • Technically advanced compound with fibreglass tensile cord, elastomeric teeth and backing and nylon facing.
    • Fibreglass tensile cord provides high strength, excellent flex life, and high resistance to elongation.
    • Elastomeric backing protects the cords from environmental pollution and frictional wear.
    • 8MGT, 14MGT: static conductive to ISO 9563; Directive 2014/34/EU- ATEX compliant.
    • Neoprene body provides protection against grime, grease, oil and moisture.
    • Nylon tooth facing provides a durable surface for long service life.
    • Low friction nylon facing protects the tooth surface against wear.
    • PowerGrip™ GT™3 exceeds HTD™ in tooth ratchet resistance.
    • Precision-formed and accurately spaced elastomeric teeth.
    • Temperature Range: -30°C to +100°C (-22°F to +212°F).
    • Compact, light-weight and cost-effective drives.
    • High tooth jump resistance.
    • No lubrication needed.
    • Lower running noise.
    • 2MGT, 3MGT, 5MGT pitch: perfect fit on GT™ profile pulleys.
    • 8MGT, 14MGT pitch: perfect fit on HTD™ profile pulleys.
    • 5MGT, 8MGT, 14MGT on demand available in PowerPainT™ construction.
    • Available in 2MGT, 3MGT, 5MGT, 8MGT, 14MGT pitch.

    EXCEPTIONAL ENGINEERING AT EVERY INCH.

    Our engineers worked tirelessly to construct our high performance PowerGrip™ GT™3 Belts. The technologically advanced fibreglass tensile cord equips this belt for greater carrying, tension and pressure capacity, with a helically wound tensile member for strength, flex life and elongation resistance. The belt's elastomeric teeth are precision manufactured for accurate spacing, with a low-friction nylon facing to protect the tooth surfaces against wear, environmental pollution and contaminants. Equip your application with the power of Gates® PowerGrip™ Belts.

    Find additional product information, expert tips, case studies, manuals, and the latest industry insights when you visit the Knowledge Centre.