Long-length PowerGrip™ GT™ linear belting is a comprehensive range of open-ended belts which can be easily cut to the required length. Long Length open-end synchronous belts are especially suited for linear movements (automated doors, warehouse conveyors and lifts), accurate positioning (machine tools, x-y co-ordinate machines) and reversal drives (computers, printers and office equipment).
Part # | LL HTD 14M 40 (30M) STEEL |
---|---|
Product # | 9308-10016 |
Description | LL HTD 14M 40 (30M) STEEL |
Pitch Length (in) | 0 |
Pitch Length (mm) | 0 |
Pitch (in) | 0.55 |
Pitch (mm) | 14 |
Section | 14M |
Height (in) | 0.39 |
Height (mm) | 10 |
Width (in) | 1.57 |
Width (mm) | 40 |
Color | Black |
---|---|
Material | CR |
Belt Notes | HTD Design Tooth Form, Single Sided, Smooth Back Side, Temperature Range: -30°C +100°C (-22°F +212°F) |
---|
Weight (lbs.) | 0.605 |
---|