Gates® PowerGrip™ HTD™ Twin Power™ synchronous belts are designed to perform at high speeds and in extreme temperatures, with a larger tooth profile for increased performance capacity. They have nylon facing on both tooth sides to provide equal high load carrying capabilities between the sides.
Part # | TP HTD 1100 5M 25 |
---|---|
Product # | 9297-90052 |
Description | TP HTD 1100 5M 25 |
Pitch Length (in) | 43.25 |
Pitch Length (mm) | 1100 |
Pitch (in) | 0.20 |
Pitch (mm) | 5 |
Section | 5M |
Number of Teeth | 220 |
Height (in) | 0.22 |
Height (mm) | 5.7 |
Width (in) | 0.98 |
Width (mm) | 25 |
Color | Black |
---|---|
Material | CR |
Belt Notes | HTD Design Tooth Form, Double Sided, Back Side, Temperature Range: -30°C +100°C (-22°F +212°F) |
---|
Weight (lbs.) | 0.161 |
---|
PowerGrip™ HTD™ Twin Power™ Timing Belts improve operations for a range of applications, including data storage equipment, hand power tools, postage handling, food processors, office machines, centrifuges, money handling, medical diagnostic, sewing machines, ticket dispensers, robotics, vending machines, vacuum cleaners, and so much more.
Get more out of your belts with Twin Power™, which puts teeth on both sides of the belt. This ergonomic design increases both working capacity and belt lifetime, and gives equal working capacity to both driving surfaces.